Saltar para o Conteúdo principal

MTU (Maximum Transmission Unit) on RSP, RSPE, OS2, GRS1040, MSP30 - Knowledgebase / Products / HiOS - Belden Support Center

MTU (Maximum Transmission Unit) on RSP, RSPE, OS2, GRS1040, MSP30

min,max=1518,12288
MTU configurable via the Wen interface in the port menu or via CLI in the interface menu.