Ir para o conteúdo principal

TLS versions in HiView (4.2 and higher) - Base de Conhecimento / Products / HiView - Belden Support Center

TLS versions in HiView (4.2 and higher)

Some older products still require the TLSv1 and 1.1 protocols to be enabled in order to access them using the web interface.
To disable the TLSv1 and 1.1 protocols in HiView see the following instructions.
Applies to HiView 4.2 or above.


HiView


To disable/deny TLSv1.0 and TLSv1.1 in HiView you have to create an file in the main folder

security.properties

reenableUnsecureTLSAlgorithms=false