Ir para o conteúdo principal

Is a connector or other small product compliant to EN45545-2:2016? - Base de Conhecimento / Products / Standards and Approvals - Belden Support Center

Is a connector or other small product compliant to EN45545-2:2016?

There is one condition which makes it easy to determine whether a product is compliant to EN 45545-2: the flammable mass must be less than 10 g. If this condition is true no other conditions are necessary.
This means: a product with a mass of less than 10 g will for sure have less than 10 g flammable mass and thus is compliant.