Ir para o conteúdo principal

I want to migrate/load the configuration file from HiView 2.0 to HiView 3.0, how can this be done? - Base de Conhecimento / Products / HiView - Belden Support Center

I want to migrate/load the configuration file from HiView 2.0 to HiView 3.0, how can this be done?

As HiView 3.0 supports more functions than version 2.0, the config files are not compatible. However there's a workaround:

You can open the hvw-file saved by HiView 2.0 in a text editor and copy everything between "<Devices>" and "</Devices> into a blank HiView 3.0 configuration file saved before. (replacing any present <Devices> section)
This file should be loadable by HiView 3.0 containing all devices saved in the HiView 2.0 configuration file.