Ir para o conteúdo principal

I cannot update my EAGLE20 / 30 to HiSecOS v03.4.00 - Base de Conhecimento / Products / HiSecOS - Belden Support Center

I cannot update my EAGLE20 / 30 to HiSecOS v03.4.00

Upgrading from HiSecOS v03.2.00 to v03.4.00 leads to the following error:



You need to upgrade to v03.3.00 first in order to be able to upgrade to v03.4.00.
The reason for this is that due to the HTML webinterface the image size is increased and therefor the ramdisk size of the EAGLE needs to be increased as well.
The intermediate step via v03.3.00 will increase the ramdisk size accordingly.