Ir para o conteúdo principal

Are Schneider branded Hirschmann products affected by the vulnerability described in CVE-2015-0204 (FREAK Attack)? - Base de Conhecimento / Products - Belden Support Center

Are Schneider branded Hirschmann products affected by the vulnerability described in CVE-2015-0204 (FREAK Attack)?

Schneider branded Hirschmann products are NOT affected by the vulnerability described in CVE-2015-0204 (FREAK Attack),
because support for weak cipher suites (including the vulnerable EXPORT cipher suites) is not included.