Ir para o conteúdo principal

Are Schneider branded Hirschmann products affected by the vulnerabilities described in BSECV-2016-3? - Base de Conhecimento / Products - Belden Support Center

Are Schneider branded Hirschmann products affected by the vulnerabilities described in BSECV-2016-3?

Schneider branded Hirschmann products are not affected by the vulnerabilities described in BSECV-2016-3.
The affected code path is not reachable on the devices.
They do not support public key authentication and have it statically disabled.
Users are not able to change this behavior.