Ir para o conteúdo principal

Are Schneider branded Hirschmann products affected by security breach CVE-2014-6271, also called ""shellshock""? - Base de Conhecimento / Products - Belden Support Center

Are Schneider branded Hirschmann products affected by security breach CVE-2014-6271, also called ""shellshock""?

Schneider branded Hirschmann products are not affected by the BASH security breach CVE-2014-6271 (nor by CVE-2014-7169), also known as “Shellshock”, because they either don’t use the BASH shell or they do not contain a shell at all.