Ir para o conteúdo principal

Are Emerson branded Hirschmann products affected by the vulnerabilities described in ICSA-10-214-01? - Base de Conhecimento / Products - Belden Support Center

Are Emerson branded Hirschmann products affected by the vulnerabilities described in ICSA-10-214-01?

Emerson branded Hirschmann products are not affected by the vulnerabilities described in ICSA-10-214-01.
Either the products are not using VxWorks as operating system or if it is used then the VxWorks debug service is not running and the VxWorks authentication API is not used.