Ir para o conteúdo principal

Are Hirschmann products affected by vulnerability VU#793496? - Base de Conhecimento / Products - Belden Support Center

Are Hirschmann products affected by vulnerability VU#793496?

TO BE PUBLISHED WITH FIRST REQUEST


The following Hirschmann products are affected by the vulnerability described in VU#793496 (http://www.kb.cert.org/vuls/id/793496):


RS, RSR, RSB, MACH100, MACH1000, MACH4000, MS, OCTOPUS, RSP, RSPE, RSPS, RSPL, MSP, EES, EESX, GRS, OS, RED, HiSecOS EAGLE20/30


We have rated this issue as an issue in the OSPF protocol itself with moderate security impact. This issue is not currently planned to be addressed in future updates.“